Fine thread “Go” ring gauge 6g, M x pitch: 52X1,5

486110 52X1,5

Fine thread “Go” ring gauge 6g, M x pitch: 52X1,5
Fine thread “Go” ring gauge 6g, M x pitch: 52X1,5

Version: The ground first thread lead chamfer (from 1 mm pitch) removes coarse swarf in the component and prevents premature fracture of the first full thread lead chamfer. Design to DIN 2279 − 2299. - Application: For metric ISO fine threads, right-hand DIN 13. - Standard: Toleranzen und Abmaße nach DIN ISO 1502. - Note: Thread gauges for threads with other pitches, Whitworth, trapezoidal, round, UNC, UNF, and NPT threads as well as left-hand threads available on request. - Note re advertising text: - Norm: DIN 13 - Thread type: MF - Calibration: M8 - Thread pitch: 1.5 mm

Details
Description
Dimensions
115,000x110,000x30,000 mm
Weight
0.707 kg
Thickness
30,000
Length
115,000
Import Code Number
90318080
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Fine thread “Go” ring gauge 6g, M x pitch: 52X1,5
Fine thread “Go” ring gauge 6g, M x pitch: 52X1,5