Fine thread “Go” / “No Go” plug gauge 6H, M x pitch: 20X1

486100 20X1

Fine thread “Go” / “No Go” plug gauge 6H, M x pitch: 20X1
Fine thread “Go” / “No Go” plug gauge 6H, M x pitch: 20X1

Version: The ground first thread lead chamfer (from 1 mm pitch) removes coarse swarf in the component and prevents premature fracture of the first full thread lead chamfer. Design to DIN 2279 − 2299. “Go” and “No Go” ends on a single handle (DIN 2240, part 1 form R). “No Go” end marked red. - Application: For metric ISO fine threads, right-hand DIN 13. - Standard: Toleranzen und Abmaße nach DIN ISO 1502. - Note: Thread gauges for threads with other pitches, Whitworth, trapezoidal, round, UNC, UNF, and NPT threads as well as left-hand threads available on request. - Note re advertising text: - Norm: DIN 13 - Thread type: MF - Calibration: M6 - Thread pitch: 1 mm

Details
Description
Dimensions
135,000x25,000x25,000 mm
Weight
0.186 kg
Thickness
25,000
Length
135,000
Import Code Number
90318020
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Fine thread “Go” / “No Go” plug gauge 6H, M x pitch: 20X1
Fine thread “Go” / “No Go” plug gauge 6H, M x pitch: 20X1