Ceramic gauge block Tolerance class 1, Nominal size: 1,1 mm

481060 1,1

Ceramic gauge block Tolerance class 1, Nominal size: 1,1 mm
Ceramic gauge block Tolerance class 1, Nominal size: 1,1 mm

Version: Made of high purity zirconium oxide ceramic material (ZrO2). Version same as No. 481250. All gauge blocks are marked with an individual identification number.<CRLF>Size 0.5 to 10 − cross section = 30×9 mm.<CRLF>Size 11 to 500 − cross section = 35×9 mm. Tolerance class 1 as working and setting blocks for manufacturing and for checking inspection gauges. Made of high purity industrial ceramic (Zirconium Dioxide ZrO2). - Advantage: Ideal for daily use in manufacture: Stainless. No need to degrease before use. No need to grease after use. Insensitive to shock and impact. Twice as hard as steel. 10 times higher wear resistance. Highly resistant to alkalis, acids, oil and grinding water. Non-magnetic. Cannot cold weld. Low thermal conductivity. - Note: Further sizes and accuracies on request. - Norm: DIN EN ISO 3650 - Calibration: L2

Details
Description
Dimensions
89,000x63,000x22,000 mm
Weight
0.021 kg
Thickness
22,000
Length
89,000
Import Code Number
90178010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Ceramic gauge block Tolerance class 1, Nominal size: 1,1 mm
Ceramic gauge block Tolerance class 1, Nominal size: 1,1 mm