BOSCH GLM 50 C laser distance measuring instrument

37065091

BOSCH GLM 50 C laser distance measuring instrument
BOSCH GLM 50 C laser distance measuring instrument

Laser distance measuring instrument GLM 50 C - Advantage: Enormous savings of time and money - Fast and accurate measurement thanks to the visible laser target point - Delivery: Measuring instrument, batteries, manufacturer certificate, protective case

Details
Description
EAN
3165140822909
Dimensions
106 x 45 x 24 mm
Weight
0.505 kg
Length
106 mm
Import Code Number
90151010
Country of Origin
MY
Protection Category
IP 54
Package Quantity
1 piece(s)
Manufacturer
BOSCH
If you want to buy this product or to receive more information please log in
BOSCH GLM 50 C laser distance measuring instrument
BOSCH GLM 50 C laser distance measuring instrument