Scaled eye loupe Vario + measurement scales, set: in a storage box, Magnification (x-fold) / Number of measuring dials: 8/1

490450 8/1

Scaled eye loupe Vario + measurement scales, set: in a storage box, Magnification (x-fold) / Number of measuring dials: 8/1
Scaled eye loupe Vario + measurement scales, set: in a storage box, Magnification (x-fold) / Number of measuring dials: 8/1
Scaled eye loupe Vario + measurement scales, set: in a storage box, Magnification (x-fold) / Number of measuring dials: 8/1
Scaled eye loupe Vario + measurement scales, set: in a storage box, Magnification (x-fold) / Number of measuring dials: 8/1

Version: Graduations of hard chrome on the underside, for avoidance of parallax errors. ″Two scales in one″: Macro scale (⌀ 25 mm) and micro scale (⌀ 2.5 mm). Macro scale for reading at 8× and 10× magnification (No. 49 0400 / 0410). Micro scale for reading at 40× to 60× magnification (No. 49 0460). - Suitable for : No. 490400 / 490410 / 490466. - Supplied with: Vario focus scaled eye loupe No. 490410 plus measurement scales No. 490440. - Measuring scale type 1. - Packaging: sturdy box

Details
Description
Dimensions
230,000x79,000x91,000 mm
Weight
0.185 kg
Thickness
91,000
Length
230,000
Import Code Number
90138090
Package Quantity
1
Manufacturer
SCHWEIZER
If you want to buy this product or to receive more information please log in
Scaled eye loupe Vario + measurement scales, set: in a storage box, Magnification (x-fold) / Number of measuring dials: 8/1
Scaled eye loupe Vario + measurement scales, set: in a storage box, Magnification (x-fold) / Number of measuring dials: 8/1
Scaled eye loupe Vario + measurement scales, set: in a storage box, Magnification (x-fold) / Number of measuring dials: 8/1
Scaled eye loupe Vario + measurement scales, set: in a storage box, Magnification (x-fold) / Number of measuring dials: 8/1