GOLIATH 18 LED working lamp with 2 m cable

56795400

GOLIATH 18 LED working lamp with 2 m cable
GOLIATH 18 LED working lamp with 2 m cable

GOLIATH LED worklamps 230 V – 50 Hz - Execution: Efficient LED technology: Bright daylight, glare-free, uniform illumination, ultra-long service life - Robust and break-proof: Shock-absorbing rubber edge, indoor and outdoor applications - Low power consumption and low operating temperature - With fold-out base, upright or suspended application

Details
Description
Dimensions
200 x 80 x 200 mm
Weight
1.172 kg
Length
200 mm
Import Code Number
85131000
Country of Origin
CN
Protection Category
IP 54
Package Quantity
1 piece(s)
Manufacturer
GOLIATH
If you want to buy this product or to receive more information please log in
GOLIATH 18 LED working lamp with 2 m cable
GOLIATH 18 LED working lamp with 2 m cable