BAUER "Nightwatchman" machine LED lamp, 140 mm

56886050

BAUER
BAUER

"Nightwatchman" LED machine light - Execution: High-performance LED in aluminium housing, rotatable - Light temperature: cold white, approx. 5500 Kelvin, high-performance chip - 120 degree uniform illumination, anti-glare and flicker-free, low-reflection - Connection to 24 V machine controller or to 230 V power pack - 2 x 43 mm rubber-coated magnets each with 85 N retention force. - 3.0 W/400 lumen, 140x40 mm - Advantage: Waterproof and extremely robust - Magnetic rubber base - prevents scratches to coated surfaces - Made in Germany - high-quality product for demanding industrial use - Delivery: including power pack

Details
Description
Dimensions
0
Weight
0.762 kg
Length
140 mm
Import Code Number
85131000
Country of Origin
DE
Protection Category
IP 67
Package Quantity
1 piece(s)
Manufacturer
BAUER & BÖCKER
If you want to buy this product or to receive more information please log in
BAUER
BAUER