XT internal micrometer, Measuring range: 16-20 mm

428500 16-20

XT internal micrometer, Measuring range: 16-20 mm
XT internal micrometer, Measuring range: 16-20 mm
XT internal micrometer, Measuring range: 16-20 mm
XT internal micrometer, Measuring range: 16-20 mm
XT internal micrometer, Measuring range: 16-20 mm
XT internal micrometer, Measuring range: 16-20 mm

Version: 3-Point XT inside micrometers. Measuring spindle hardened and ground. Micrometer barrel with black scale, all reading parts satin chrome-plated. Ratchet for consistent measuring force. All gauges supplied with serial number and test certificate. - For blind hole measurements from size 12.5 − 16. Internal micrometers for maximum precision. Fixed carbide measuring jaws, from size 12.5 with carbide inserts. “Micro” - version with better resolution of 2 µm. - Application: Blind holes and through holes, centring edges. - Optional extras: Setting rings No. 484030, extension No. 428510. - Spare part: Micrometer heads No. 428605. - Norm: DIN 863 - Micrometer barrel graduations: 1/50 mm - Packaging: sturdy box - Calibration: B6 - Scale divisions: 0.002 mm - Error limit: 0.004 mm - Dimension a: 0.5 mm - Standard measuring depth: 66 mm

Details
Description
Dimensions
181,000x147,000x55,000 mm
Weight
0.519 kg
Thickness
55,000
Length
181,000
Import Code Number
90173000
Package Quantity
1
Manufacturer
BOWERS GROUP
If you want to buy this product or to receive more information please log in
XT internal micrometer, Measuring range: 16-20 mm
XT internal micrometer, Measuring range: 16-20 mm
XT internal micrometer, Measuring range: 16-20 mm
XT internal micrometer, Measuring range: 16-20 mm
XT internal micrometer, Measuring range: 16-20 mm
XT internal micrometer, Measuring range: 16-20 mm