Vernier caliper Vernier 1/20, Measuring range: 300 mm

410200 300

Vernier caliper Vernier 1/20, Measuring range: 300 mm
Vernier caliper Vernier 1/20, Measuring range: 300 mm

Version: Satin chromium plated anti-glare reading parts. Locking screw at the top. - Depth gauge: flat - Material: Stainless steel, INOX - all parts: hardened - Thread table: Calipers table - Norm: DIN 862 - Reversible reading: mm / inch - Packaging: Wallet - Calibration: A1 - Scale divisions: 0.05 mm - Graduation: 1/20 mm - Graduation: 1/128 inch - Jaw length: 64 mm

Details
Description
Dimensions
422,000x132,000x30,000 mm
Weight
0.75 kg
Thickness
30,000
Length
422,000
Import Code Number
90173000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Vernier caliper Vernier 1/20, Measuring range: 300 mm
Vernier caliper Vernier 1/20, Measuring range: 300 mm