Universal chamfer vernier calipers

417904

Universal chamfer vernier calipers
Universal chamfer vernier calipers
Universal chamfer vernier calipers
Universal chamfer vernier calipers

Version: With interchangeable inspection straight edges for 30°, 45°, and 60° chamfers. - Application: For simple and precise dimensional inspection of chamfers. - Norm: Manufacturer’s standard - Material: Stainless steel, INOX - all parts: hardened - Packaging: sturdy box - Calibration: Price on request - Scale divisions: 0.1 mm - Error limit: 0.1 mm

Details
Description
Dimensions
127,000x96,000x29,000 mm
Weight
0.234 kg
Thickness
29,000
Length
127,000
Import Code Number
90173000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Universal chamfer vernier calipers
Universal chamfer vernier calipers
Universal chamfer vernier calipers
Universal chamfer vernier calipers