Try square stainless, accuracy class 1, Stock length: 200X130 mm

451040 200X130

Try square stainless, accuracy class 1, Stock length: 200X130 mm
Try square stainless, accuracy class 1, Stock length: 200X130 mm

Version: All faces and edges precision ground. Inspection test faces finish ground. Stock squares of stainless steel, fully hardened and stress relieved. - Supplied in a plastic box. - Application: For inspection and high precision work. - Accuracy: DIN 875 / 1 − angle tolerance e.g. for size 100×70 = 0.015 mm. - Norm: DIN 875 - Material: Stainless steel, INOX - all parts: hardened - Packaging: sturdy box - Calibration: F1 - Right angle tolerance: 0.02 mm - Shank cross-section: 30x7 mm

Details
Description
Dimensions
228,000x168,000x45,000 mm
Weight
1.017 kg
Thickness
45,000
Length
228,000
Import Code Number
90172010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Try square stainless, accuracy class 1, Stock length: 200X130 mm
Try square stainless, accuracy class 1, Stock length: 200X130 mm