Taper slot gauge, Measuring range: 0,5-11K mm

475810 0,5-11K

Taper slot gauge, Measuring range: 0,5-11K mm
Taper slot gauge, Measuring range: 0,5-11K mm

Version: Taper slot gauge satin chrome-plated, size 0.5 -11K plastic. - Scale graduations: 1 mm - Material: Plastic

Details
Description
Dimensions
196,000x35,000x12,000 mm
Weight
0.024 kg
Thickness
12,000
Length
196,000
Import Code Number
90178010
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Taper slot gauge, Measuring range: 0,5-11K mm
Taper slot gauge, Measuring range: 0,5-11K mm