Support cabinet, for insert size lengthxwidth: 1200X800 mm

431050 1200X800

Support cabinet, for insert size lengthxwidth: 1200X800 mm
Support cabinet, for insert size lengthxwidth: 1200X800 mm

Version: Sturdy welded construction including levelling fittings. Uneven floors can be compensated using height compensation screws. Support cabinet, casing of sheet steel, with cupboard (including storage shelf) and / or drawers depending on size, including GARANT locking system. Paint finish of body RAL 9006 white aluminium, front faces RAL 5011 steel blue. - Application: The natural granite tables No. 430190 - 430500 are mounted on pre-determined points (steel ball inserts). For plates up to 630×630 mm. For setting up on workbenches and the like, adjustable screw jacks No. 373500 are most suitable. The support jacks are adjustable for height and allows the table to be levelled (3-point contact and 2 support screws as protection against tipping) - Components: - Drawer front height (right): 60; 100; 120; 200 mm Door height (left): 480 mm - Note: For vibration-absorbing machine mounts, please order 4× No. 086002 size 850. - Drawer/pull-out shelf load capacity: 100 kg - Drawer runner extension (partial/full extension): 90 % - Height adjustment: 25 mm - Hoffmann perforated panel grid interval: 9x9 - Cylinder lock: modular barrel - Support cabinet height: 720 mm - Support cabinet width: 1134 mm - Support cabinet depth: 630 mm - Height of support cabinet incl. bearing sets: 780 mm - Drawer usable width: 490 mm - Drawer usable depth: 520 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
113 kg
Thickness
0,000
Length
0,000
Import Code Number
94032080
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Support cabinet, for insert size lengthxwidth: 1200X800 mm
Support cabinet, for insert size lengthxwidth: 1200X800 mm