Steel rule Form B stainless steel, Length: 500 mm

461105 500

Steel rule Form B stainless steel, Length: 500 mm
Steel rule Form B stainless steel, Length: 500 mm
Steel rule Form B stainless steel, Length: 500 mm
Steel rule Form B stainless steel, Length: 500 mm

Version: Form B: Vertical edges ground parallel and precisely squared. Flat faces well finished. With protective end at the end of the scale. One face with accurate mm graduations. Stainless steel version. - Norm: DIN 866 - Material: Stainless steel, INOX - Calibration: F8 - Error limit: 0.1 mm - Cross-section width: 24.5 mm - Cross-section thickness: 4.5 mm

Details
Description
Dimensions
534,000x41,000x7,000 mm
Weight
0.453 kg
Thickness
7,000
Length
534,000
Import Code Number
90178010
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Steel rule Form B stainless steel, Length: 500 mm
Steel rule Form B stainless steel, Length: 500 mm
Steel rule Form B stainless steel, Length: 500 mm
Steel rule Form B stainless steel, Length: 500 mm