Steel rule Form A stainless steel, Length: 1000 mm

461005 1000

Steel rule Form A stainless steel, Length: 1000 mm
Steel rule Form A stainless steel, Length: 1000 mm
Steel rule Form A stainless steel, Length: 1000 mm
Steel rule Form A stainless steel, Length: 1000 mm

Version: Form A: Vertical edges ground parallel and precisely squared. Flat faces accurately machined. With protective ends at the start and end of the scale. One edge with accurate mm graduations. Stainless steel version. - Norm: DIN 866 - Material: Stainless steel, INOX - Calibration: F8 - Error limit: 0.04 mm - Cross-section width: 40 mm - Cross-section thickness: 8 mm

Details
Description
Dimensions
1.020,000x45,000x10,000 mm
Weight
2.46 kg
Thickness
10,000
Length
1.020,000
Import Code Number
90178010
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Steel rule Form A stainless steel, Length: 1000 mm
Steel rule Form A stainless steel, Length: 1000 mm
Steel rule Form A stainless steel, Length: 1000 mm
Steel rule Form A stainless steel, Length: 1000 mm