Steel contact point, Type: 29/10

434900 29/10

Steel contact point, Type: 29/10
Steel contact point, Type: 29/10

Version: Spare and special probes for dial indicators, precision comparators, and calipers. M 2.5 connection thread. - Note: Special probes to customer’s drawing available on request.

Details
Description
Dimensions
7,000x2,000x4,000 mm
Weight
0.002 kg
Thickness
4,000
Length
7,000
Import Code Number
90318020
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Steel contact point, Type: 29/10
Steel contact point, Type: 29/10