Shim stock set, Type: N

478780 N

Shim stock set, Type: N
Shim stock set, Type: N

Shim stock set N Material: Stainless steel, INOX - Film thickness (per 1 piece): 0.02; 0.05; 0.1;0.15; 0.20; 0.30;0.40; 0.50; 1.00 mm - Length: 500 mm - Width: 100 mm - Material: stainless - Number of sheets: 9

Details
Description
Dimensions
517,000x119,000x19,000 mm
Weight
1.296 kg
Thickness
19,000
Length
517,000
Import Code Number
72209080
Package Quantity
1
Manufacturer
HASBERG
If you want to buy this product or to receive more information please log in
Shim stock set, Type: N
Shim stock set, Type: N