Self-adhesive measuring tape with scale from right to left, Band length: 5 m

462382 5

Self-adhesive measuring tape with scale from right to left, Band length: 5 m
Self-adhesive measuring tape with scale from right to left, Band length: 5 m

Version: White lacquered steel tape measure, corrosion-proof. Wear-resistant, mm graduations. Ideal for workbenches. Resistant to oil and chemicals. Tape thickness 0.5 mm. With scale from right to left. - Norm: EG II - Calibration: G1 - Tape width: 13 mm

Details
Description
Dimensions
162,000x93,000x19,000 mm
Weight
0.087 kg
Thickness
19,000
Length
162,000
Import Code Number
90178010
Package Quantity
1
Manufacturer
BMI
If you want to buy this product or to receive more information please log in
Self-adhesive measuring tape with scale from right to left, Band length: 5 m
Self-adhesive measuring tape with scale from right to left, Band length: 5 m