Precision dial indicator shock-resistant, Measuring range / Body ⌀: 5/58 mm

433400 5/58

Precision dial indicator shock-resistant, Measuring range / Body ⌀: 5/58 mm
Precision dial indicator shock-resistant, Measuring range / Body ⌀: 5/58 mm

Version: Dimensions to DIN EN ISO 463, issue June 2006. Strong, satin chrome plated brass casing; unbreakable dial glass. Clamping shank ⌀ 8 mm h6, hardened and ground. High accuracy version. The most important parts of the mechanism are jewel-mounted. Central pointer for 1/1000 mm reading. Outer ring of dial face can be rotated to zero the dial. Virtually constant gauging force over the entire range. High-quality shock absorption for particularly long working life. - Optional extras: Special contact points No. 434900 / 434910 / 434915. - Packaging: sturdy box - Norm: Manufacturer’s standard - Calibration: C2 - Graduation: 0.001 mm - Reading per pointer revolution: 0.2 mm - Variation range f e : 10 µm - Total variation range f tot : 12 µm - Gauging force: 1.5 - 2 N

Details
Description
Dimensions
138,000x65,000x29,000 mm
Weight
0.193 kg
Thickness
29,000
Length
138,000
Import Code Number
90318020
Package Quantity
1
Manufacturer
KÄFER
If you want to buy this product or to receive more information please log in
Precision dial indicator shock-resistant, Measuring range / Body ⌀: 5/58 mm
Precision dial indicator shock-resistant, Measuring range / Body ⌀: 5/58 mm