Pair of precision magnetic Vee blocks, LengthxWidth: 80X67 mm

447130 80X67

Pair of precision magnetic Vee blocks, LengthxWidth: 80X67 mm
Pair of precision magnetic Vee blocks, LengthxWidth: 80X67 mm

Version: Of hardened and stress-relieved steel. Flatness and parallelism tolerance 0.004 mm. Three magnetic contact faces activated simultaneously. The front and side faces are ground at right angles to the Vee blocks. The Vee blocks are ground as a matched pair. - all parts: hardened - Calibration: Price on request - Height tolerance of pair: 0.02 mm - for shaft ⌀: 6 - 66 mm - Height: 96 mm - Weight each: 2.8 kg

Details
Description
Dimensions
209,000x119,000x106,000 mm
Weight
6.487 kg
Thickness
106,000
Length
209,000
Import Code Number
90172010
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Pair of precision magnetic Vee blocks, LengthxWidth: 80X67 mm
Pair of precision magnetic Vee blocks, LengthxWidth: 80X67 mm