Non-contact voltage testers

473010

Non-contact voltage testers
Non-contact voltage testers

Version: Compact two-component plastic casing with integral LED torch. Prods with visual indication of voltage by colour change (green to red) and additional acoustic signal. Easily transported, fits any pocket. - Application: For non-contact detection of live conductors, e.g. in cables, sockets, junction boxes etc. - Standard: IEC/EN 61010-1. - Supplied with: 2 batteries No. 081556 size LR3. - Note re advertising text: - Calibration: I1 - IP Index of Protection: IP 40 - Display range AC: 50 - 1000 V - Overvoltage category: CAT IV / 1000 V - Power supply: 2 x batteries 081556_LR3

Details
Description
Dimensions
196,000x43,000x43,000 mm
Weight
0.097 kg
Thickness
43,000
Length
196,000
Import Code Number
90303380
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Non-contact voltage testers
Non-contact voltage testers