Micrometer head, Measuring range (travel): 0-25 mm

426200 0-25

Micrometer head, Measuring range (travel): 0-25 mm
Micrometer head, Measuring range (travel): 0-25 mm

Version: Fully hardened spindle and glare-free satin chrome-plated barrel. - Rotating spindle, with carbide tipped contact face and ratchet. - Application: For installation in machines, inspection fixtures, measuring instruments etc. as an adjustable comparator stand stop. - Note: Special sizes on request. - Norm: Manufacturer’s standard - Micrometer barrel graduations: 1/50 mm - Calibration: B3 - Scale divisions: 0.01 mm - Error limit: 0.002 mm - Spindle ⌀: 6.35 mm - Barrel ⌀: 18 mm - Mounting shank ⌀: 10 mm - Length of mounting shank: 15 mm

Details
Description
Dimensions
131,000x35,000x29,000 mm
Weight
0.12 kg
Thickness
29,000
Length
131,000
Import Code Number
90173000
Package Quantity
1
Manufacturer
MITUTOYO
If you want to buy this product or to receive more information please log in
Micrometer head, Measuring range (travel): 0-25 mm
Micrometer head, Measuring range (travel): 0-25 mm