Measuring pins for measuring range 8 - 12 mm Carbide, Measuring ⌀: 8 mm

435092 8

Measuring pins for measuring range 8 - 12 mm Carbide, Measuring ⌀: 8 mm
Measuring pins for measuring range 8 - 12 mm Carbide, Measuring ⌀: 8 mm

Application: For setting to a different measurement ⌀. - Suitable for : SU internal precision bore gauges 435040 / 5050 / 5060 / 5070.

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.001 kg
Thickness
0,000
Length
0,000
Import Code Number
90179000
Package Quantity
1
Manufacturer
SCHWENK
If you want to buy this product or to receive more information please log in
Measuring pins for measuring range 8 - 12 mm Carbide, Measuring ⌀: 8 mm
Measuring pins for measuring range 8 - 12 mm Carbide, Measuring ⌀: 8 mm