Locking tape measure with automatic tape lock, Band length: 3,5 m

462250 3,5

Locking tape measure with automatic tape lock, Band length: 3,5 m
Locking tape measure with automatic tape lock, Band length: 3,5 m

Version: Automatic tape stop ( = locking) when pulling out. Tape return by pressing button. Sliding end hook. Tape measure printed black/red on yellow, acrylic coated for high abrasion resistance - Grey plastic housing with white measuring tape. - Norm: EG II - Calibration: G1 - Tape width: 13 mm - Body length: 65 mm - Body width: 22 mm - Body height: 61 mm

Details
Description
Dimensions
130,000x105,000x30,000 mm
Weight
0.124 kg
Thickness
30,000
Length
130,000
Import Code Number
90178010
Package Quantity
1
Manufacturer
TAJIMA
If you want to buy this product or to receive more information please log in
Locking tape measure with automatic tape lock, Band length: 3,5 m
Locking tape measure with automatic tape lock, Band length: 3,5 m