Locking screw, Thread: M3

412160 M3

Locking screw, Thread: M3
Locking screw, Thread: M3

Suitable for : Vernier calipers and depth gauges. - Thread length: 7 mm

Details
Description
Dimensions
7,000x5,000x12,000 mm
Weight
0.003 kg
Thickness
12,000
Length
7,000
Import Code Number
90179000
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Locking screw, Thread: M3
Locking screw, Thread: M3