Light metal spirit level, Length: 300 mm

467030 300

Light metal spirit level, Length: 300 mm
Light metal spirit level, Length: 300 mm

Version: Body of rectangular profile. Unbreakable Perspex vials. Specially corrosion-resistant light metal alloy. - Error limit in normal position: 0.5 mm/m - Error limit for overhead measurement: 0.75 mm/m

Details
Description
Dimensions
308,000x48,000x22,000 mm
Weight
0.235 kg
Thickness
22,000
Length
308,000
Import Code Number
90318020
Package Quantity
1
Manufacturer
STABILA
If you want to buy this product or to receive more information please log in
Light metal spirit level, Length: 300 mm
Light metal spirit level, Length: 300 mm