Holder, Type: K1

442100 K1

Holder, Type: K1
Holder, Type: K1

Suitable for : Jointed arms No. 442110 and 442114. - Version: Clamp 1″ - Connection thread: M6

Details
Description
Dimensions
95,000x38,000x65,000 mm
Weight
0.077 kg
Thickness
65,000
Length
95,000
Import Code Number
90179000
Package Quantity
1
Manufacturer
NOGA
If you want to buy this product or to receive more information please log in
Holder, Type: K1
Holder, Type: K1