Feeler gauge shim roll 25 mmx5 m, Carbon steel, Thickness: 0,02 mm

478520 0,02

Feeler gauge shim roll 25 mmx5 m, Carbon steel, Thickness: 0,02 mm
Feeler gauge shim roll 25 mmx5 m, Carbon steel, Thickness: 0,02 mm

Version: Cold rolled, hard spring feeler strip steel of maximum precision. From size 0.02, the strip thickness is continuously marked and cannot be wiped off (exception: for No. 478502 from size 0.08). Stored in a practical dispenser; pull out like a tape measure. The desired length can be cut from the 5 or 10 m long strip. C-steel − Carbon steel, material No. 1.1274, cold rolled, hardened, bright surface. (Size 0.01 and 0.02 stainless steel). - Application: In jig and tool building for aligning and adjusting machine parts, as a shim for aligning components, for tolerance measurements of all kinds, for checking fits and guides, for setting up printing rollers. - Material: Carbon steel - Error limit: ±2 µm

Details
Description
Dimensions
124,000x124,000x40,000 mm
Weight
0.095 kg
Thickness
40,000
Length
124,000
Import Code Number
72119080
Package Quantity
1
Manufacturer
HASBERG
If you want to buy this product or to receive more information please log in
Feeler gauge shim roll 25 mmx5 m, Carbon steel, Thickness: 0,02 mm
Feeler gauge shim roll 25 mmx5 m, Carbon steel, Thickness: 0,02 mm