External micrometer, Measuring range: 25-50 mm

420200 25-50

External micrometer, Measuring range: 25-50 mm
External micrometer, Measuring range: 25-50 mm

Version: Precision lapped, carbide-tipped measuring faces. Hardened and ground measuring spindle. Locking by clamping lever. With ratchet and hand temperature protection. With clearly engraved, black divisions and numerals. - Supplied with: From size 25-50 including 1 setting standard. - Norm: DIN 863 - Packaging: sturdy box - Micrometer barrel graduations: 1/50 mm - Calibration: B1 - Calibration: B2 - Scale divisions: 0.01 mm - Spindle ⌀: 6.5 mm - Barrel ⌀: 18 mm

Details
Description
Dimensions
167,000x86,000x32,000 mm
Weight
0.406 kg
Thickness
32,000
Length
167,000
Import Code Number
90173000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
External micrometer, Measuring range: 25-50 mm
External micrometer, Measuring range: 25-50 mm