Extension for measuring probe, Length L: 15 mm

434920 15

Extension for measuring probe, Length L: 15 mm
Extension for measuring probe, Length L: 15 mm
Extension for measuring probe, Length L: 15 mm
Extension for measuring probe, Length L: 15 mm

Version: With M 2.5 connection thread, can be used with all measuring contact points and dial indicators. Measuring rod ⌀ = 4 mm.

Details
Description
Dimensions
10,000x2,000x4,000 mm
Weight
0.001 kg
Thickness
4,000
Length
10,000
Import Code Number
90318020
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Extension for measuring probe, Length L: 15 mm
Extension for measuring probe, Length L: 15 mm
Extension for measuring probe, Length L: 15 mm
Extension for measuring probe, Length L: 15 mm