Extension for IMICRO internal micrometer, Type: 4/150

428802 4/150

Extension for IMICRO internal micrometer, Type: 4/150
Extension for IMICRO internal micrometer, Type: 4/150

Version: Extensions for screwing between the micrometer head and display unit. - Suitable for : Internal micrometers No. 428800 / 8830. - Measuring range: Size 40-50 to 90-100 mm - Length: 150 mm

Details
Description
Dimensions
176,000x25,000x25,000 mm
Weight
0.306 kg
Thickness
25,000
Length
176,000
Import Code Number
90173000
Package Quantity
1
Manufacturer
TESA TECHNOLOGY
If you want to buy this product or to receive more information please log in
Extension for IMICRO internal micrometer, Type: 4/150
Extension for IMICRO internal micrometer, Type: 4/150