Dividers with quadrant, Length L: 250 mm

457700 250

Dividers with quadrant, Length L: 250 mm
Dividers with quadrant, Length L: 250 mm

Version: Sturdy design with chamfered arms, tool steel, forged and precision ground. Riveted through joint hinge. Hardened and ground points. - Opening width: 310 mm - Shank cross-section: 10x7 mm

Details
Description
Dimensions
263,000x51,000x25,000 mm
Weight
0.282 kg
Thickness
25,000
Length
263,000
Import Code Number
90172010
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Dividers with quadrant, Length L: 250 mm
Dividers with quadrant, Length L: 250 mm