Digital workshop caliper, Measuring range: 800 mm

415528 800

Digital workshop caliper, Measuring range: 800 mm
Digital workshop caliper, Measuring range: 800 mm
Digital workshop caliper, Measuring range: 800 mm
Digital workshop caliper, Measuring range: 800 mm

Version: Easy-to-read display. Optimum guidance and sliding characteristics due to double Vee guides. Stainless steel jaws, precision ground. The left-hand measurement jaw is moveable. - Supplied with: Manufacturer’s test certificate. Up to size 1000 including plastic wallet, from size 1500 sturdy transport packaging. 1 battery No. 081560 size LR44. - Norm: Manufacturer’s standard - all parts: hardened - Packaging: sturdy box - Calibration: A1 - Scale divisions: 0.01 mm - Error limit: 0.06 mm - Jaw length: 90 mm - Internal jaw ⌀: 10 mm - Weight: 0.75 kg

Details
Description
Dimensions
1.320,000x340,000x60,000 mm
Weight
2.92 kg
Thickness
60,000
Length
1.320,000
Import Code Number
90173000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Digital workshop caliper, Measuring range: 800 mm
Digital workshop caliper, Measuring range: 800 mm
Digital workshop caliper, Measuring range: 800 mm
Digital workshop caliper, Measuring range: 800 mm