Digital height gauge and marking-out system, Marking height: 600 mm

443850 600

Digital height gauge and marking-out system, Marking height: 600 mm
Digital height gauge and marking-out system, Marking height: 600 mm

Version: Digital height gauge and marking out system with fine adjustment. Sturdy stand with ground base. Easily legible LCD display. Scriber carbide tipped. - Function: Zeroing possible in any position. Hold function (HOLD). ABS / INC / TOL and SET. - Supplied with: 1 battery No. 081560 size 357, 1 carbide tipped scriber No. 443851. - Norm: Manufacturer’s standard - Reversible reading: mm / inch - Calibration: E1 - Scale divisions: 0.01 mm - Scale divisions: 0.0005 inch - Error limit: 0.07 mm - Column cross section: 30,9x10,7 mm - Base length: 180 mm - Base width: 120 mm

Details
Description
Dimensions
930,000x320,000x200,000 mm
Weight
5.76 kg
Thickness
200,000
Length
930,000
Import Code Number
90172039
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Digital height gauge and marking-out system, Marking height: 600 mm
Digital height gauge and marking-out system, Marking height: 600 mm