Digital external micrometer with data output, Measuring range: 25-55 mm

421590 25-55

Digital external micrometer with data output, Measuring range: 25-55 mm
Digital external micrometer with data output, Measuring range: 25-55 mm

Version: Error limits more accurate than the requirements of DIN 863. On / Off, Origin (basic setting), Zero / Abs (for zeroing in any position), Hold / Data (save measurement value or send data). - Description: Spindle pitch 10 mm per revolution reduces the approach time.Non-rotating spindle protects the surfaces being measured.Absolute measuring system. No need to set zero point after switching on. Prevents measurement errors. - Supplied with: 1 battery No. 081560 size 357. 1 micrometer standard from size 25-55. - Optional extras: Data cable No. 497445. - Norm: Manufacturer’s standard - Reversible reading: mm / inch - Interface: USB interface - Interface: Digimatic interface - IP Index of Protection: IP 65 - Measured value saving: once-off setting of the zero position - Calibration: B1 - Calibration: B2 - Scale divisions: 0.001 mm - Error limit: 2 µm - Spindle ⌀: 6.35 mm - Spindle pitch: 10 mm

Details
Description
Dimensions
229,000x129,000x40,000 mm
Weight
0.546 kg
Thickness
40,000
Length
229,000
Import Code Number
90173000
Package Quantity
1
Manufacturer
MITUTOYO
If you want to buy this product or to receive more information please log in
Digital external micrometer with data output, Measuring range: 25-55 mm
Digital external micrometer with data output, Measuring range: 25-55 mm