Digital dial indicator 0.01 mm reading, Measuring range: 25 mm

434110 25

Digital dial indicator 0.01 mm reading, Measuring range: 25 mm
Digital dial indicator 0.01 mm reading, Measuring range: 25 mm

Version: Sturdy aluminium casing with large display, 11 mm character height. Power-saving mode and automatic wake-up, absolute system. Zero setting in any position for simple comparative value measurements. Min/max/delta, tolerance, conversion factor, auto-off. Preset any value. Two reference values can be saved. Button for personalised function selection. Reversible direction of measurement. - Supplied with: 1 battery No. 081560 size CR2032 - Optional extras: Data cable No. 498948, lift-off lever No. 434212, spare and special contact points No. 434900 / 4910. - Norm: Manufacturer’s standard - Reversible reading: mm / inch - Interface: USB interface - Interface: RS232 interface - Calibration: C1 - Reversible reading: 0.01 mm - Reversible reading: 0.0005 inch - Error limit: 0.01 mm - Gauging force: 0.65 - 1.15 N - Clamping shank ⌀ h6: 8 mm - Body ⌀: 59.5 mm

Details
Description
Dimensions
175,000x86,000x68,000 mm
Weight
0.252 kg
Thickness
68,000
Length
175,000
Import Code Number
90318020
Package Quantity
1
Manufacturer
SYLVAC
If you want to buy this product or to receive more information please log in
Digital dial indicator 0.01 mm reading, Measuring range: 25 mm
Digital dial indicator 0.01 mm reading, Measuring range: 25 mm