Digital XTL internal quick measuring device, Measuring range: 25-35 mm

428760 25-35

Digital XTL internal quick measuring device, Measuring range: 25-35 mm
Digital XTL internal quick measuring device, Measuring range: 25-35 mm
Digital XTL internal quick measuring device, Measuring range: 25-35 mm
Digital XTL internal quick measuring device, Measuring range: 25-35 mm

Version: 3-point XT internal micrometer series for blind hole measurement from size 12.5−16. Fixed carbide measuring jaws, from size 12.5−16 with carbide inserts. Large, sharp contrast digital display. Reliable measurement without a vernier. Excellently suitable for measuring vertical holes. - Function: mm / inch selection. Setting 2 preset values. On / Off data storage button. - Supplied with: Measuring lever, micrometer head with UKAS test certificate, 1 battery No. 081560 size CR2032. - Optional extras: Data cable No. 498950 (from size 20), No. 498951 (up to size 20), setting rings No. 484030, extensions No. 428510. - Norm: DIN 863 - Reversible reading: mm / inch - Interface: RS232C interface - Interface: USB interface - Packaging: sturdy box - Calibration: B6 - Scale divisions: 0.001 mm - Error limit: 0.004 mm - Dimension a: 0.5 mm - Standard measuring depth: 66 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
3.05 kg
Thickness
0,000
Length
0,000
Import Code Number
90173000
Package Quantity
1
Manufacturer
BOWERS GROUP
If you want to buy this product or to receive more information please log in
Digital XTL internal quick measuring device, Measuring range: 25-35 mm
Digital XTL internal quick measuring device, Measuring range: 25-35 mm
Digital XTL internal quick measuring device, Measuring range: 25-35 mm
Digital XTL internal quick measuring device, Measuring range: 25-35 mm