Carpenter’s square, Length of long arm: 800 mm

456410 800

Carpenter’s square, Length of long arm: 800 mm
Carpenter’s square, Length of long arm: 800 mm

Version: With marking-out holes and cm scale. Made entirely of steel, powder-coated with spring steel blades. - Length of short arm: 320 mm - Arm width: 35 mm - Arm thickness: 1.67 mm

Details
Description
Dimensions
800,000x320,000x2,000 mm
Weight
0.42 kg
Thickness
2,000
Length
800,000
Import Code Number
90172010
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Carpenter’s square, Length of long arm: 800 mm
Carpenter’s square, Length of long arm: 800 mm