Carbide contact point contact point length 11.8 mm, Measurement ball ⌀: 2R mm

436315 2R

Carbide contact point contact point length 11.8 mm, Measurement ball ⌀: 2R mm
Carbide contact point contact point length 11.8 mm, Measurement ball ⌀: 2R mm

Version: - Contact point with ruby ball (high wear-resistance, non-magnetic, not electrically conductive). - Suitable for : TESA lever dial indicators, connection thread M1.4. - Suitable for : - 436205, 436252, 436206, 436254

Details
Description
Dimensions
25,000x10,000x10,000 mm
Weight
0.002 kg
Thickness
10,000
Length
25,000
Import Code Number
90319000
Package Quantity
1
Manufacturer
TESA TECHNOLOGY
If you want to buy this product or to receive more information please log in
Carbide contact point contact point length 11.8 mm, Measurement ball ⌀: 2R mm
Carbide contact point contact point length 11.8 mm, Measurement ball ⌀: 2R mm