Aluminium spirit level, Length: 400 mm

467435 400

Aluminium spirit level, Length: 400 mm
Aluminium spirit level, Length: 400 mm

Version: Sturdy powder-coated aluminium profile. - Error limit in normal position: 0.5 mm/m

Details
Description
Dimensions
403,000x22,000x50,000 mm
Weight
0.257 kg
Thickness
50,000
Length
403,000
Import Code Number
90318020
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Aluminium spirit level, Length: 400 mm
Aluminium spirit level, Length: 400 mm