Self-adhesive magnetic tape, thickness: 1,5mm, width: 19mm, 30m/roll

10091

Self-adhesive magnetic tape, thickness: 1,5mm, width: 19mm, 30m/roll
Self-adhesive magnetic tape, thickness: 1,5mm, width: 19mm, 30m/roll

Self-adhesive magnetic tape, material thickness: 1,5 mm, width: 19 mm, 1 roll = 30 m

Details
Description
Additional material number
10091
Dimensions
0
Import Code Number
85051990
Package Quantity
30 MTR
Manufacturer
Kroschke sign-international
If you want to buy this product or to receive more information please log in
Self-adhesive magnetic tape, thickness: 1,5mm, width: 19mm, 30m/roll
Self-adhesive magnetic tape, thickness: 1,5mm, width: 19mm, 30m/roll