PERMALIGHT power Escape route sign Exit left,ISO,aluminium,200x200mm

190051

PERMALIGHT power Escape route sign Exit left,ISO,aluminium,200x200mm
PERMALIGHT power Escape route sign Exit left,ISO,aluminium,200x200mm

PERMALIGHT Escape route sign Emergency exit left, in accordance with ISO 7010/E001, in accordance with DIN 67510, luminance 150/22, in accordance with ASR A3.4/3, ideal under low-light conditions or in power blackouts, suited for optical safety guidance systems, for in- and outdoor use, material: aluminium, photoluminescent, temperature-resistant from -40 to +130°C, resistant to solvents and many chemicals, light-weight,durable, break-proof, non-flammable, format: 200 x 200 mm

Details
Description
Additional material number
KSI_190051
Dimensions
0
Import Code Number
83100000
Package Quantity
1 ST
Manufacturer
Kroschke sign-international
If you want to buy this product or to receive more information please log in
PERMALIGHT power Escape route sign Exit left,ISO,aluminium,200x200mm
PERMALIGHT power Escape route sign Exit left,ISO,aluminium,200x200mm