PERMALIGHT power,Emergency sign Defibrillator,ISO/E010,aluminium,200x200mm

31864

PERMALIGHT power,Emergency sign Defibrillator,ISO/E010,aluminium,200x200mm
PERMALIGHT power,Emergency sign Defibrillator,ISO/E010,aluminium,200x200mm

PERMALIGHT power, Emergency sign Defibrillator, in accordance with DIN 67510, luminance class C, in accordance with ASR A3.4/3, ideal under low-light conditions or in power blackouts, suited for optical safety guidance systems, for in- and outdoor use, material: aluminium, photoluminescent, temperature-resistant from -40 to +130°C, resistant to solvents and many chemicals, light-weight, durable, break-proof, non-flammable, format: 200 x 200 mm

Details
Description
Additional material number
KSI_31864
Dimensions
0
Import Code Number
83100000
Package Quantity
1 ST
Manufacturer
Kroschke sign-international
If you want to buy this product or to receive more information please log in
PERMALIGHT power,Emergency sign Defibrillator,ISO/E010,aluminium,200x200mm
PERMALIGHT power,Emergency sign Defibrillator,ISO/E010,aluminium,200x200mm