PERMALIGHT plus Fire safety sign Fire alarm call point,ASR/ISO,vinyl,200x200mm

10999

PERMALIGHT plus Fire safety sign Fire alarm call point,ASR/ISO,vinyl,200x200mm
PERMALIGHT plus Fire safety sign Fire alarm call point,ASR/ISO,vinyl,200x200mm

PERMALIGHT plus Fire safety sign Fire alarm call point, in accordance with ASR A1.3/F005, DIN EN ISO 7010/F005, in accordance with DIN 67510, luminance 55/8, ideal underlow-light conditions or in power blackouts, for indoor and limited outdoor use, material: self-adhesive vinyl, photoluminescent, temperature-resistant from -40 to +80°C,resistant to many chemicals, format: 200 x 200 mm

Details
Description
Additional material number
KSI_10999
Dimensions
0
Import Code Number
39199080
Package Quantity
1 ST
Manufacturer
Kroschke sign-international
If you want to buy this product or to receive more information please log in
PERMALIGHT plus Fire safety sign Fire alarm call point,ASR/ISO,vinyl,200x200mm
PERMALIGHT plus Fire safety sign Fire alarm call point,ASR/ISO,vinyl,200x200mm