PERMALIGHT plus Fire safety sign Feuerwehrzufahrt,DIN 4066,aluminium,420x148mm

21768

PERMALIGHT plus Fire safety sign Feuerwehrzufahrt,DIN 4066,aluminium,420x148mm
PERMALIGHT plus Fire safety sign Feuerwehrzufahrt,DIN 4066,aluminium,420x148mm

PERMALIGHT plus Fire safety sign Feuerwehrzufahrt, in accordance with DIN 4066, in accordance with DIN 67510, luminance 55/8, ideal under low-light conditions or in power blackouts, for in- and outdoor use, material: aluminium, photoluminescent, temperature-resistant from -40 to +130°C, resistant to solvents and many chemicals, light-weight, durable, break-proof, non-flammable, format: 420 x 148 mm

Details
Description
Additional material number
KSI_21768
Dimensions
0
Import Code Number
83100000
Package Quantity
1 ST
Manufacturer
Kroschke sign-international
If you want to buy this product or to receive more information please log in
PERMALIGHT plus Fire safety sign Feuerwehrzufahrt,DIN 4066,aluminium,420x148mm
PERMALIGHT plus Fire safety sign Feuerwehrzufahrt,DIN 4066,aluminium,420x148mm