PERMALIGHT plus Fire safety 2-way view sign Fire extinguisher,plastic,300x300mm

5158

PERMALIGHT plus Fire safety 2-way view sign Fire extinguisher,plastic,300x300mm
PERMALIGHT plus Fire safety 2-way view sign Fire extinguisher,plastic,300x300mm

PERMALIGHT plus Fire safety 2-way view sign Fire extinguisher, reliable, in accordance with DIN 67510, luminance 55/8, ideal under low-light conditions or in power blackouts, for in- and outdoor use, material: plastic, photoluminescent, temperature-resistant from -30 to +50°C, resistant to moisture and weak acids, flame-retardant, format: 300 x 300 mm

Details
Description
Additional material number
KSI_5158
Dimensions
0
Import Code Number
39204390
Package Quantity
1 ST
Manufacturer
Kroschke sign-international
If you want to buy this product or to receive more information please log in
PERMALIGHT plus Fire safety 2-way view sign Fire extinguisher,plastic,300x300mm
PERMALIGHT plus Fire safety 2-way view sign Fire extinguisher,plastic,300x300mm