PERMALIGHT plus Escape route sign Exit right upwards,ASR/ISO,plastic,300x150mm

26174

PERMALIGHT plus Escape route sign Exit right upwards,ASR/ISO,plastic,300x150mm
PERMALIGHT plus Escape route sign Exit right upwards,ASR/ISO,plastic,300x150mm

PERMALIGHT plus Escape route sign Emergency exit, with arrow pointing right upwards,in accordance with ASR A1.3/E002, DIN EN ISO 7010/E002, in accordance with DIN 67510, luminance class B, ideal under low-light conditions or in power blackouts, for in- and outdoor use, material: plastic, photoluminescent, temperature-resistant from -40 to +70°C, resistant to moisture and weak acids, flame-retardant, format: 300 x 150 mm

Details
Description
Additional material number
KSI_26174
Dimensions
0
Import Code Number
39199080
Package Quantity
1 ST
Manufacturer
Kroschke sign-international
If you want to buy this product or to receive more information please log in
PERMALIGHT plus Escape route sign Exit right upwards,ASR/ISO,plastic,300x150mm
PERMALIGHT plus Escape route sign Exit right upwards,ASR/ISO,plastic,300x150mm