PERMALIGHT plus Emergency sign Safety shower, ASR/ISO, plastic, 200x200mm

26210

PERMALIGHT plus Emergency sign Safety shower, in accordance with ASR A1.3/E012, DIN EN ISO 7010/E012, in accordance with DIN 67510, luminance class B, ideal under low-light conditions or in power blackouts, for in- and outdoor use, material: plastic, photoluminescent, temperature-resistant from -40 to +80°C, resistant to moisture and weak acids, flame-retardant, format: 200 x 200 mm

Details
Description
Additional material number
KSI_26210
Dimensions
0
Import Code Number
39204390
Package Quantity
1 ST
Manufacturer
Kroschke sign-international
If you want to buy this product or to receive more information please log in