Mandatory sign with text message Hände waschen nicht...ASR/ISO,plastic,200x300mm

29977

Mandatory sign with text message Hände waschen nicht...ASR/ISO,plastic,200x300mm
Mandatory sign with text message Hände waschen nicht...ASR/ISO,plastic,200x300mm

Mandatory sign Wash your hands with text message Hände waschen nicht vergessen, in accordance with ASR A1.3/M011, DIN EN ISO 7010/M011, for in- and outdoor use, material: plastic, temperature-resistant from -40 to +70°C, resistant to moisture and weak acids, flame-retardant, format: 200 x 300 mm

Details
Description
Additional material number
KSI_29977
Dimensions
0
Import Code Number
39204310
Package Quantity
1 ST
Manufacturer
Kroschke sign-international
If you want to buy this product or to receive more information please log in
Mandatory sign with text message Hände waschen nicht...ASR/ISO,plastic,200x300mm
Mandatory sign with text message Hände waschen nicht...ASR/ISO,plastic,200x300mm