Mandatory sign Wear ear protection, ASR/ISO, plastic, Ø 100mm

28861

Mandatory sign Wear ear protection, ASR/ISO, plastic, Ø 100mm
Mandatory sign Wear ear protection, ASR/ISO, plastic, Ø 100mm

Mandatory sign Wear ear protection, in accordance with ASR A1.3/M003, DIN EN ISO 7010/M003, for in- and outdoor use, material: plastic, temperature-resistant from -40 to+70°C, resistant to moisture and weak acids, flame-retardant, diameter: 100 mm

Details
Description
Additional material number
KSI_28861
Dimensions
0
Import Code Number
39199080
Package Quantity
1 ST
Manufacturer
Kroschke sign-international
If you want to buy this product or to receive more information please log in
Mandatory sign Wear ear protection, ASR/ISO, plastic, Ø 100mm
Mandatory sign Wear ear protection, ASR/ISO, plastic, Ø 100mm